How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 3 |
| BD: | 9 | H: | 0.53 in |
| BE1: | 0.5 in | AF: | 0.38 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AA: | 15.19 |
| BF: | 0.53 | AK: | 8.5 |
| V: | 4.26 in | AJ: | 7.25 |
| D: | 4.88 | I: | 7.5 in |
| P: | 4.62 in | LL: | 5.25 in |
| AB: | 6.76 | G: | 3.63 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 48 | Input Bore (C Face): | 1.375 |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Series Code: | OE | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.91 | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 x 5/32 |
| Model Code: | 52YF | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

