How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AK: | 8.5 |
| LQ1: | 8.61 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| V: | 4.26 in | AF: | 0.38 |
| LL: | 5.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | AG: | 10.5 |
| D: | 4.88 | T: | 3 |
| I: | 7.5 in | G: | 3.63 |
| AE2: | 0.97 | BF: | 0.53 |
| P: | 4.62 in | BD: | 9 |
Technical Specifications
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 2.91 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Bore Code: | 48 | Gear Type: | Worm |
| Assembly: | YF-1 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

