How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 9 |
| BF: | 0.53 | AB: | 6.76 |
| D: | 4.88 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AK: | 8.5 | AE2: | 0.97 |
| LL: | 5.25 in | P: | 4.62 in |
| AJ: | 7.25 | V: | 4.26 in |
| T: | 3 | BE1: | 0.5 in |
| G: | 3.63 | H: | 0.53 in |
| I: | 7.5 in | LQ1: | 9.17 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 19.4 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Ratio: | 10:1 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Series Code: | OE |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Assembly: | YF-1 | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

