How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | G: | 3.63 |
| T: | 3 | BE1: | 0.5 in |
| AE2: | 0.97 | BF: | 0.53 |
| P: | 4.62 in | I: | 7.5 in |
| D: | 4.88 | BD: | 9 |
| AA: | 15.19 | AF: | 0.38 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | LL: | 5.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 4.26 in | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output RPM: | 175 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 19.4 |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YF |
| Output Diameter (in): | 3 in | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

