How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | V: | 4.26 in |
| BE1: | 0.5 in | AE2: | 0.97 |
| P: | 4.62 in | AG: | 10.5 |
| BD: | 9 | I: | 7.5 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AA: | 15.19 |
| T: | 3 | AK: | 8.5 |
| LQ1: | 9.17 in | G: | 3.63 |
| D: | 4.88 | H: | 0.53 in |
| LL: | 5.25 in | AB: | 6.76 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 19.4 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft Direction: | 1 | Bore Code: | 48 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Output Diameter (in): | 3 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

