How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| T: | 3 | AG: | 10.5 |
| AB: | 6.76 | I: | 7.5 in |
| BF: | 0.53 | P: | 4.62 in |
| AE2: | 0.97 | LQ1: | 9.17 in |
| AF: | 0.38 | G: | 3.63 |
| AA: | 15.19 | AJ: | 7.25 |
| BE1: | 0.5 in | V: | 4.26 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | LL: | 5.25 in |
Technical Specifications
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.07 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

