How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BF: | 0.53 | AB: | 6.76 |
| AK: | 8.5 | AA: | 15.19 |
| BE1: | 0.5 in | G: | 3.63 |
| I: | 7.5 in | T: | 3 |
| P: | 4.62 in | AG: | 10.5 |
| H: | 0.53 in | BD: | 9 |
| D: | 4.88 | AJ: | 7.25 |
| LQ1: | 9.17 in | LL: | 5.25 in |
| AE2: | 0.97 | AF: | 0.38 |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | OE |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 14.3 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Diameter (in): | 3 in |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

