How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | I: | 7.5 in |
| H: | 0.53 in | AG: | 10.5 |
| T: | 3 | AF: | 0.38 |
| BD: | 9 | G: | 3.63 |
| LQ1: | 9.17 in | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AB: | 6.76 |
| AA: | 15.19 | AJ: | 7.25 |
| V: | 4.26 in | AK: | 8.5 |
| P: | 4.62 in | D: | 4.88 |
Technical Specifications
| Output RPM: | 117 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 14.3 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 x 3/16 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Ratio: | 15:1 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

