How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | I: | 7.5 in |
| AG: | 10.5 | V: | 4.26 in |
| AA: | 15.19 | BD: | 9 |
| BE1: | 0.5 in | T: | 3 |
| AE2: | 0.97 | BF: | 0.53 |
| D: | 4.88 | LQ1: | 9.17 in |
| AB: | 6.76 | G: | 3.63 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | LL: | 5.25 in |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 x 3/16 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.3 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Ratio: | 15:1 |
| Input Bore (C Face): | 1.625 | Bore Code: | 48 |
| Assembly: | YF-1 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Model Code: | 52YF |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

