How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.63 |
| AG: | 10.5 | AK: | 8.5 |
| V: | 4.26 in | BE1: | 0.5 in |
| AB: | 6.76 | BD: | 9 |
| AE2: | 0.97 | H: | 0.53 in |
| LL: | 5.25 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| P: | 4.62 in | T: | 3 |
| AJ: | 7.25 | I: | 7.5 in |
| AA: | 15.19 | LQ1: | 9.17 in |
Technical Specifications
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Bore Code: | 48 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.3 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

