How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | LL: | 5.25 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | I: | 7.5 in |
| BD: | 9 | P: | 4.62 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| H: | 0.53 in | AJ: | 7.25 |
| BF: | 0.53 | T: | 3 |
| D: | 4.88 | AG: | 10.5 |
| AB: | 6.76 | AF: | 0.38 |
| AK: | 8.5 | AA: | 15.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 9.38 | Bore Code: | 48 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

