How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.97 |
| AG: | 10.5 | AJ: | 7.25 |
| I: | 7.5 in | P: | 4.62 in |
| BD: | 9 | T: | 3 |
| BF: | 0.53 | D: | 4.88 |
| AF: | 0.38 | H: | 0.53 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | V: | 4.26 in |
| AA: | 15.19 | G: | 3.63 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Bore Code: | 48 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 8.04 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3 in |
| Assembly: | YF-1 | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

