How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| LL: | 5.25 in | H: | 0.53 in |
| AA: | 15.19 | P: | 4.62 in |
| BE1: | 0.5 in | I: | 7.5 in |
| T: | 3 | AJ: | 7.25 |
| D: | 4.88 | AB: | 6.76 |
| G: | 3.63 | V: | 4.26 in |
| LQ1: | 9.17 in | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Output Diameter (in): | 3 in |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Model Code: | 52YF |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

