How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AE2: | 0.97 |
| BE1: | 0.5 in | I: | 7.5 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | D: | 4.88 |
| AJ: | 7.25 | V: | 4.26 in |
| BD: | 9 | LQ1: | 9.17 in |
| H: | 0.53 in | T: | 3 |
| BF: | 0.53 | AK: | 8.5 |
| AA: | 15.19 | AB: | 6.76 |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Input HP @ 1750 RPM: | 8.04 | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Input Bore (C Face): | 1.625 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Model Code: | 52YF | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 48 |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

