How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AJ: | 7.25 |
| BE1: | 0.5 in | AB: | 6.76 |
| I: | 7.5 in | LL: | 5.25 in |
| AA: | 15.19 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| G: | 3.63 | BF: | 0.53 |
| T: | 3 | LQ1: | 9.17 in |
| BD: | 9 | H: | 0.53 in |
| AG: | 10.5 | D: | 4.88 |
| AF: | 0.38 | AE2: | 0.97 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 3 in |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.29 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Assembly: | YF-1 | Series Code: | OE |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

