How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 4.62 in |
| V: | 4.26 in | I: | 7.5 in |
| BD: | 9 | AB: | 6.76 |
| T: | 3 | LQ1: | 9.17 in |
| AJ: | 7.25 | AK: | 8.5 |
| LL: | 5.25 in | AE2: | 0.97 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AG: | 10.5 |
| AF: | 0.38 | G: | 3.63 |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.29 |
| Service Factor: | 1 | Model Code: | 52YF |
| Input Keyway (C Face): | 3/8 x 3/16 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

