How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 4.62 in |
| D: | 4.88 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| T: | 3 | H: | 0.53 in |
| BF: | 0.53 | BD: | 9 |
| AF: | 0.38 | BE1: | 0.5 in |
| AB: | 6.76 | AK: | 8.5 |
| I: | 7.5 in | G: | 3.63 |
| AG: | 10.5 | AA: | 15.19 |
| LL: | 5.25 in | LQ1: | 9.17 in |
Technical Specifications
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Motor Frame Size: | 250TC | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.29 | Series Code: | OE |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

