How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BD: | 9 |
| LQ1: | 9.17 in | BF: | 0.53 |
| I: | 7.5 in | AK: | 8.5 |
| AJ: | 7.25 | H: | 0.53 in |
| LL: | 5.25 in | AG: | 10.5 |
| BE1: | 0.5 in | D: | 4.88 |
| AE2: | 0.97 | P: | 4.62 in |
| AA: | 15.19 | T: | 3 |
| V: | 4.26 in | AF: | 0.38 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Bore Code: | 48 | Input Style: | C-Face Quill |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Output RPM: | 341 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 28.2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

