How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| AG: | 10.5 | V: | 4.26 in |
| T: | 3 | AA: | 15.19 |
| G: | 3.63 | AB: | 6.76 |
| BF: | 0.53 | LQ1: | 9.17 in |
| AJ: | 7.25 | AF: | 0.38 |
| I: | 7.5 in | D: | 4.88 |
| AE2: | 0.97 | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 28.2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Bore Code: | 48 |
| Gear Type: | Worm | Model Code: | 52YF |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output RPM: | 341 | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

