How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | H: | 0.53 in |
| BE1: | 0.5 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AA: | 15.19 | AF: | 0.38 |
| BF: | 0.53 | D: | 4.88 |
| G: | 3.63 | BD: | 9 |
| T: | 3 | AJ: | 7.25 |
| LL: | 5.25 in | AE2: | 0.97 |
| LQ1: | 9.17 in | AG: | 10.5 |
| P: | 4.62 in | AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 341 | Bore Code: | 48 |
| Input HP @ 1750 RPM: | 28.2 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/8 x 3/16 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 3 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

