How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | I: | 7.5 in |
| AA: | 15.19 | BD: | 9 |
| AJ: | 7.25 | AG: | 10.5 |
| BF: | 0.53 | AB: | 6.76 |
| D: | 4.88 | AF: | 0.38 |
| H: | 0.53 in | AK: | 8.5 |
| LQ1: | 9.17 in | V: | 4.26 in |
| P: | 4.62 in | G: | 3.63 |
| BE1: | 0.5 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | T: | 3 |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 3 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | No. of Gear Reductions: | Single |
| Series Code: | OE | Bore Code: | 48 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.14 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

