How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BD: | 9 |
| LQ1: | 9.17 in | P: | 4.62 in |
| AF: | 0.38 | BF: | 0.53 |
| I: | 7.5 in | AJ: | 7.25 |
| AB: | 6.76 | BE1: | 0.5 in |
| V: | 4.26 in | AK: | 8.5 |
| H: | 0.53 in | AA: | 15.19 |
| G: | 3.63 | AE2: | 0.97 |
| D: | 4.88 | T: | 3 |
| LL: | 5.25 in | AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 x 3/16 | Bore Code: | 48 |
| Output RPM: | 35 | Series Code: | OE |
| Input Bore (C Face): | 1.625 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.14 | Output Diameter (in): | 3 in |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Model Code: | 52YF | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

