How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LQ1: | 9.17 in |
| P: | 4.62 in | BD: | 9 |
| AG: | 10.5 | D: | 4.88 |
| AB: | 6.76 | AK: | 8.5 |
| H: | 0.53 in | AA: | 15.19 |
| V: | 4.26 in | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 3 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AE2: | 0.97 | AF: | 0.38 |
| LL: | 5.25 in | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 4.27 | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Model Code: | 52YF | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

