How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.97 |
| AK: | 8.5 | AJ: | 7.25 |
| AG: | 10.5 | AA: | 15.19 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AB: | 6.76 |
| V: | 4.26 in | LQ1: | 9.17 in |
| LL: | 5.25 in | BE1: | 0.5 in |
| AF: | 0.38 | T: | 3 |
| BF: | 0.53 | P: | 4.62 in |
| G: | 3.63 | BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Series Code: | OE |
| Output RPM: | 29.2 | Bore Code: | 48 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

