How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AA: | 15.19 |
| T: | 3 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AF: | 0.38 |
| P: | 4.62 in | LL: | 5.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
| H: | 0.53 in | V: | 4.26 in |
| LQ1: | 9.17 in | AB: | 6.76 |
| I: | 7.5 in | AJ: | 7.25 |
| D: | 4.88 | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 4.27 | Output Diameter (in): | 3 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Assembly: | YF-1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 29.2 | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

