How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 5.25 in |
| I: | 7.5 in | BF: | 0.53 |
| AK: | 8.5 | AB: | 6.76 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | D: | 4.88 |
| BD: | 9 | V: | 4.26 in |
| AF: | 0.38 | LQ1: | 9.17 in |
| AA: | 15.19 | G: | 3.63 |
| AG: | 10.5 | T: | 3 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Input Bore (C Face): | 1.625 |
| Model Code: | 52YF | Series Code: | OE |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

