How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AK: | 8.5 |
| AE2: | 0.97 | LL: | 5.25 in |
| AA: | 15.19 | BD: | 9 |
| V: | 4.26 in | BF: | 0.53 |
| AF: | 0.38 | T: | 3 |
| P: | 4.62 in | H: | 0.53 in |
| G: | 3.63 | AJ: | 7.25 |
| I: | 7.5 in | LQ1: | 9.17 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AB: | 6.76 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Model Code: | 52YF |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 24 |
| Input Keyway (C Face): | 3/8 x 3/16 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Bore Code: | 48 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

