How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| I: | 7.5 in | G: | 3.63 |
| AK: | 8.5 | AB: | 6.76 |
| LQ1: | 9.17 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| V: | 4.26 in | D: | 4.88 |
| BD: | 9 | AJ: | 7.25 |
| P: | 4.62 in | BE1: | 0.5 in |
| AF: | 0.38 | AE2: | 0.97 |
| AA: | 15.19 | T: | 3 |
Technical Specifications
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Motor Frame Size: | 250TC | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Ratio: | 7.5:1 |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 x 3/16 | Input HP @ 1750 RPM: | 24 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

