How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 4.26 in |
| I: | 7.5 in | BF: | 0.53 |
| AK: | 8.5 | AF: | 0.38 |
| D: | 4.88 | T: | 3 |
| LQ1: | 9.17 in | G: | 3.63 |
| BD: | 9 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AE2: | 0.97 | P: | 4.62 in |
| AG: | 10.5 | BE1: | 0.5 in |
| AB: | 6.76 | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 x 3/16 |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Series Code: | OE | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 24 | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

