How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.97 |
| LQ1: | 9.17 in | AK: | 8.5 |
| AB: | 6.76 | D: | 4.88 |
| AG: | 10.5 | BF: | 0.53 |
| P: | 4.62 in | AF: | 0.38 |
| BD: | 9 | AA: | 15.19 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | BE1: | 0.5 in |
| T: | 3 | LL: | 5.25 in |
| I: | 7.5 in | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.91 | Ratio Range: | 80:1 |
| Output Diameter (in): | 3 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

