How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LQ: | 7.85 in |
| P: | 4.62 in | H: | 0.53 in |
| LL: | 5.25 in | BF: | 0.41 |
| D: | 4.88 | AF: | 0.38 |
| AK: | 4.5 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| V: | 4.26 in | AJ: | 5.88 |
| T: | 3 | BE: | 0.38 in |
| AG: | 10.5 | BD: | 5.88 |
| I: | 7.5 in | AE2: | 0.97 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 10:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 19.4 |
| Model Code: | 52YF | Bore Code: | 48 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

