How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.38 |
| AK: | 4.5 | P: | 4.62 in |
| BE: | 0.38 in | H: | 0.53 in |
| AG: | 10.5 | BD: | 5.88 |
| D: | 4.88 | I: | 7.5 in |
| V: | 4.26 in | LQ: | 7.85 in |
| T: | 3 | AB: | 6.76 |
| AE2: | 0.97 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| G: | 3.63 | AJ: | 5.88 |
Technical Specifications
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Diameter (in): | 3 in | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 14.3 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Bore Code: | 48 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

