How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AJ: | 5.88 |
| AG: | 10.5 | AA: | 15.19 |
| AB: | 6.76 | G: | 3.63 |
| H: | 0.53 in | LQ: | 7.85 in |
| V: | 4.26 in | T: | 3 |
| P: | 4.62 in | AE2: | 0.97 |
| AF: | 0.38 | BD: | 5.88 |
| BE: | 0.38 in | D: | 4.88 |
| I: | 7.5 in | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 15:1 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | 52YF | Output Diameter (in): | 3 in |
| Output RPM: | 117 | Ratio: | 15:1 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 48 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.3 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

