How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 7.85 in |
| LL: | 5.25 in | AF: | 0.38 |
| V: | 4.26 in | T: | 3 |
| AJ: | 5.88 | AA: | 15.19 |
| BE: | 0.38 in | P: | 4.62 in |
| AG: | 10.5 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AK: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | G: | 3.63 |
| D: | 4.88 | AE2: | 0.97 |
Technical Specifications
| Output RPM: | 87.5 | Bore Code: | 48 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.3 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

