How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AE2: | 0.97 |
| P: | 4.62 in | BE: | 0.38 in |
| AA: | 15.19 | V: | 4.26 in |
| D: | 4.88 | AK: | 4.5 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | I: | 7.5 in |
| LL: | 5.25 in | AF: | 0.38 |
| T: | 3 | BD: | 5.88 |
| AB: | 6.76 | BF: | 0.41 |
| AJ: | 5.88 | AG: | 10.5 |
Technical Specifications
| Output Diameter (in): | 3 in | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Bore Code: | 48 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 11.3 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 20:1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

