How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| H: | 0.53 in | AK: | 4.5 |
| T: | 3 | AJ: | 5.88 |
| LQ: | 7.85 in | LL: | 5.25 in |
| BD: | 5.88 | G: | 3.63 |
| V: | 4.26 in | AG: | 10.5 |
| P: | 4.62 in | D: | 4.88 |
| BF: | 0.41 | I: | 7.5 in |
| AF: | 0.38 | AB: | 6.76 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Assembly: | YF-1 |
| Output Diameter (in): | 3 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Series Code: | OE |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Bore Code: | 48 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

