How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | LQ: | 7.85 in |
| BE: | 0.38 in | D: | 4.88 |
| G: | 3.63 | AK: | 4.5 |
| AG: | 10.5 | P: | 4.62 in |
| H: | 0.53 in | BF: | 0.41 |
| AJ: | 5.88 | AB: | 6.76 |
| AF: | 0.38 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | T: | 3 |
| BD: | 5.88 | AA: | 15.19 |
| V: | 4.26 in | AE2: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 8.04 | Center Distance (in): | 5.25 |
| Output RPM: | 58.3 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3 in |
| Bore Code: | 48 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Model Code: | 52YF |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

