How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE: | 0.38 in |
| AB: | 6.76 | I: | 7.5 in |
| AJ: | 5.88 | LL: | 5.25 in |
| T: | 3 | AA: | 15.19 |
| BD: | 5.88 | BF: | 0.41 |
| AE2: | 0.97 | D: | 4.88 |
| AF: | 0.38 | H: | 0.53 in |
| P: | 4.62 in | V: | 4.26 in |
| AK: | 4.5 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
Technical Specifications
| Assembly: | YF-1 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Output Diameter (in): | 3 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 8.04 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Bore Code: | 48 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

