How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 7.5 in |
| H: | 0.53 in | AK: | 4.5 |
| BD: | 5.88 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| G: | 3.63 | AF: | 0.38 |
| BE: | 0.38 in | AG: | 10.5 |
| LL: | 5.25 in | D: | 4.88 |
| LQ: | 7.85 in | V: | 4.26 in |
| T: | 3 | AB: | 6.76 |
| AA: | 15.19 | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 28.2 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

