How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | AE2: | 0.97 |
| BE: | 0.38 in | P: | 4.62 in |
| H: | 0.53 in | AK: | 4.5 |
| LQ: | 7.85 in | I: | 7.5 in |
| AJ: | 5.88 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| D: | 4.88 | AF: | 0.38 |
| AG: | 10.5 | BF: | 0.41 |
| AB: | 6.76 | LL: | 5.25 in |
| G: | 3.63 | AA: | 15.19 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Model Code: | 52YF |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 341 |
| Ratio: | 5:1 | Bore Code: | 48 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 28.2 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

