How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 4.62 in |
| BE: | 0.38 in | BF: | 0.41 |
| AG: | 10.5 | BD: | 5.88 |
| T: | 3 | G: | 3.63 |
| AJ: | 5.88 | I: | 7.5 in |
| AA: | 15.19 | LQ: | 7.85 in |
| D: | 4.88 | AK: | 4.5 |
| LL: | 5.25 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| V: | 4.26 in | AB: | 6.76 |
Technical Specifications
| Center Distance (in): | 5.25 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Output RPM: | 341 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Bore Code: | 48 |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 28.2 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

