How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AG: | 10.5 |
| D: | 4.88 | G: | 3.63 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| BF: | 0.41 | AJ: | 5.88 |
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | AA: | 15.19 |
| T: | 3 | I: | 7.5 in |
| V: | 4.26 in | AE2: | 0.97 |
| LL: | 5.25 in | AF: | 0.38 |
| H: | 0.53 in | P: | 4.62 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Center Distance (in): | 5.25 |
| Bore Code: | 48 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

