How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 4.26 in |
| AA: | 15.19 | AJ: | 5.88 |
| BF: | 0.41 | BD: | 5.88 |
| LL: | 5.25 in | AG: | 10.5 |
| H: | 0.53 in | I: | 7.5 in |
| AK: | 4.5 | G: | 3.63 |
| P: | 4.62 in | AE2: | 0.97 |
| AF: | 0.38 | LQ: | 7.85 in |
| T: | 3 | D: | 4.88 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Output Diameter (in): | 3 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 5.14 | Product Type: | Right Angle |
| Bore Code: | 48 | Model Code: | 52YF |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

