How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 4.26 in |
| AG: | 10.5 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | T: | 3 |
| BF: | 0.41 | D: | 4.88 |
| BE: | 0.38 in | LL: | 5.25 in |
| AF: | 0.38 | LQ: | 7.85 in |
| AE2: | 0.97 | AA: | 15.19 |
| I: | 7.5 in | AB: | 6.76 |
| H: | 0.53 in | P: | 4.62 in |
| G: | 3.63 | AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.14 |
| Output Diameter (in): | 3 in | Ratio Range: | 50:1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

