How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | G: | 3.63 |
| AA: | 15.19 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| BF: | 0.41 | AB: | 6.76 |
| AG: | 10.5 | AF: | 0.38 |
| AJ: | 5.88 | T: | 3 |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.97 | H: | 0.53 in |
| P: | 4.62 in | D: | 4.88 |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3 in |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | Model Code: | 52YF |
| Output Key: | 3/4 X 4.00 | Output RPM: | 35 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Bore Code: | 48 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

