How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 7.85 in |
| BE: | 0.38 in | T: | 3 |
| AB: | 6.76 | AF: | 0.38 |
| LL: | 5.25 in | D: | 4.88 |
| I: | 7.5 in | AJ: | 5.88 |
| AG: | 10.5 | H: | 0.53 in |
| BD: | 5.88 | V: | 4.26 in |
| AA: | 15.19 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| G: | 3.63 | AE2: | 0.97 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.14 |
| Output Diameter (in): | 3 in | Motor Frame Size: | 56C |
| Ratio Range: | 50:1 | Input Bore (C Face): | 0.625 |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Bore Code: | 48 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | 52YF |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

