How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AB: | 6.76 |
| V: | 4.26 in | BF: | 0.41 |
| AG: | 10.5 | T: | 3 |
| AJ: | 5.88 | LL: | 5.25 in |
| AF: | 0.38 | AA: | 15.19 |
| AK: | 4.5 | LQ: | 7.85 in |
| G: | 3.63 | AE2: | 0.97 |
| P: | 4.62 in | D: | 4.88 |
| BD: | 5.88 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Ratio: | 60:1 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Model Code: | 52YF | Series Code: | OE |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

