How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 7.5 in |
| P: | 4.62 in | D: | 4.88 |
| AA: | 15.19 | AG: | 10.5 |
| AJ: | 5.88 | T: | 3 |
| AF: | 0.38 | LQ: | 7.85 in |
| LL: | 5.25 in | V: | 4.26 in |
| BD: | 5.88 | AB: | 6.76 |
| G: | 3.63 | BF: | 0.41 |
| BE: | 0.38 in | AE2: | 0.97 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio Range: | 60:1 | Bore Code: | 48 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.27 |
| Series Code: | OE | Model Code: | 52YF |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Output Diameter (in): | 3 in |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

