How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| V: | 4.26 in | AF: | 0.38 |
| T: | 3 | BF: | 0.41 |
| AG: | 10.5 | P: | 4.62 in |
| LL: | 5.25 in | BD: | 5.88 |
| D: | 4.88 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| LQ: | 7.85 in | AJ: | 5.88 |
| AE2: | 0.97 | I: | 7.5 in |
| G: | 3.63 | AK: | 4.5 |
Technical Specifications
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 24 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3 in |
| Output RPM: | 233 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

