How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | AF: | 0.38 |
| AA: | 15.19 | AG: | 10.5 |
| BF: | 0.41 | I: | 7.5 in |
| LL: | 5.25 in | D: | 4.88 |
| T: | 3 | V: | 4.26 in |
| G: | 3.63 | AB: | 6.76 |
| P: | 4.62 in | BE: | 0.38 in |
| LQ: | 7.85 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 24 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Output Diameter (in): | 3 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

